Danfoss Clutch and Brake Combination AFX-146438AB (RIGHT)

21DCB CL/BR ASSY W/MANIF

146220Q


Tools

Product specifications

Characteristic
Value
Description
Brake TypeDCBDCB
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring Set
Item typeCLUTCH AND BRAKEClutch and Brake
Product height in26.000
Product height mm660.400
Product length in26.000
Product length mm660.400
Product materialGRAY CAST IRONGray Cast Iron
Product width in9.120
Product width mm231.648
Size219
Sub brandAIRFLEXAirflex