Danfoss Clutch and Brake Combination AFX-146438AB (RIGHT)

21DCB CL/BR ASSY W/MANIF

146220R


Tools

Product specifications

Characteristic
Value
Brake TypeDCB
BrandDanfoss
Clutch brake applicationSpring Set
Item typeClutch and Brake
Product height in26.000
Product height mm660.400
Product length in26.000
Product length mm660.400
Product materialGray Cast Iron
Product width in9.120
Product width mm231.648
Size9
Sub brandAirflex