Danfoss Air cooled disc clutches and brakes 125DBB (RIGHT)

115DBB 21S1A 018A0 A0A0 A0A0

146222A


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring set
Disc quantity11
Maximum speed RPM2400
Product height in18.770
Product height mm476.758
Product length in18.770
Product length mm476.758
Product width in7.520
Product width mm191.008
SeriesDBBDBB
Size1515
Sub brandAIRFLEXAirflex