Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
146222DN
115DBB 21S1B 004A0 A0A0 A0A0
146222DN
Where to buy
Export PDF
Tools
Add to comparison
146222DN
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
18.770
Product height mm
476.758
Product length in
18.770
Product length mm
476.758
Product width in
7.520
Product width mm
191.008
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex