BRAKE-AIR, 115DBB
146222EA
Tools146222EA Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.770 |
| Product height mm | 476.758 |
| Product length in | 18.770 |
| Product length mm | 476.758 |
| Product width in | 7.520 |
| Product width mm | 191.008 |
| Series | DBB |
| Sub brand | Airflex |