BRAKE-AIR, 115DBB
146222EL
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 24.010 |
| Product height mm | | 609.854 |
| Product length in | | 24.010 |
| Product length mm | | 609.854 |
| Product width in | | 10.860 |
| Product width mm | | 275.844 |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |