BRAKE-AIR, 115DBB
146222EM
Tools146222EM Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.010 |
| Product height mm | 609.854 |
| Product length in | 24.010 |
| Product length mm | 609.854 |
| Product width in | 8.657 |
| Product width mm | 219.888 |
| Series | DBB |
| Sub brand | Airflex |