BRAKE-AIR, 115DBB
146222EX
Tools146222EX Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.013 |
| Product height mm | 609.930 |
| Product length in | 24.013 |
| Product length mm | 609.930 |
| Product width in | 8.657 |
| Product width mm | 219.888 |
| Series | DBB |
| Sub brand | Airflex |