Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 1 | 1 |
| Maximum speed RPM | 2400 | |
| Product height in | 24.010 | |
| Product height mm | 609.854 | |
| Product length in | 24.010 | |
| Product length mm | 609.854 | |
| Product width in | 10.860 | |
| Product width mm | 275.844 | |
| Series | DBB | DBB |
| Size | 15 | 15 |
| Sub brand | AIRFLEX | Airflex |
