Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 1 | 1 |
| Inertia lb-sq ft | 5.0 | |
| Maximum speed RPM | 2400 | |
| Product height in | 18.770 | |
| Product height mm | 476.758 | |
| Product length in | 18.770 | |
| Product length mm | 476.758 | |
| Product width in | 7.520 | |
| Product width mm | 191.008 | |
| Series | DBB | DBB |
| Size | 15 | 15 |
| Static torque lb-in | 30000 | |
| Sub brand | AIRFLEX | Airflex |
