BRAKE-AIR, 215DC
146226B
Tools146226B Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.940 |
| Product height mm | 481.076 |
| Product length in | 18.940 |
| Product length mm | 481.076 |
| Product width in | 9.000 |
| Product width mm | 228.600 |
| Sub brand | Airflex |