Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 1 | 1 |
| Maximum speed RPM | 3000 | |
| Product height in | 12.125 | |
| Product height mm | 307.975 | |
| Product length in | 12.125 | |
| Product length mm | 307.975 | |
| Product width in | 5.500 | |
| Product width mm | 139.7 | |
| Series | DC | DC |
| Size | 9 | 9 |
| Sub brand | AIRFLEX | Airflex |
