Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 2 | 2 |
| Inertia lb-sq ft | 192.0 | |
| Maximum speed RPM | 3000 | |
| Product height in | 12.125 | |
| Product height mm | 307.975 | |
| Product length in | 12.125 | |
| Product length mm | 307.975 | |
| Product width in | 7.630 | |
| Product width mm | 193.802 | |
| Series | DC | DC |
| Size | 9 | 9 |
| Static torque lb-in | 21000 | |
| Sub brand | AIRFLEX | Airflex |
