ASSEMBLY-BRAKE, 32DBX
146292A
Tools146292A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 50.000 |
| Product height mm | 1270.000 |
| Product length in | 50.000 |
| Product length mm | 1270.000 |
| Product width in | 10.848 |
| Product width mm | 275.539 |
| Series | DCB |
| Sub brand | Airflex |