Product specifications
Characteristic | Value |
|---|---|
| Brake Type | DCB |
| Brand | Danfoss |
| Clutch brake application | Spring Set |
| Item type | Clutch and Brake |
| Product height in | 40.750 |
| Product height mm | 1035.050 |
| Product length in | 40.750 |
| Product length mm | 1035.050 |
| Product material | Gray Cast Iron |
| Product width in | 10.110 |
| Product width mm | 256.794 |
| Size | 15 |
| Sub brand | Airflex |