Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
146293E
ASSEMBLY-CLUTCH/BRAKE, 29DCB
146293E
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
146293E
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
40.750
Product height mm
1035.050
Product length in
40.750
Product length mm
1035.050
Product width in
10.110
Product width mm
256.794
SERIES
DCB
DCB
Sub brand
AIRFLEX
Airflex