BRAKE-AIR, 138DBB
146295E
Tools146295E Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.750 |
| Product height mm | 1136.650 |
| Product length in | 44.750 |
| Product length mm | 1136.650 |
| Product width in | 14.250 |
| Product width mm | 361.950 |
| Series | DBB |
| Sub brand | Airflex |