BRAKE-AIR, 238DBB
146296E
Tools146296E Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.750 |
| Product height mm | 1136.650 |
| Product length in | 44.750 |
| Product length mm | 1136.650 |
| Product width in | 17.050 |
| Product width mm | 433.070 |
| Series | DBB |
| Sub brand | Airflex |