Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 2 |
| Inertia lb-sq ft | 10.0 |
| Maximum speed RPM | 2400 |
| Product height in | 18.770 |
| Product height mm | 476.758 |
| Product length in | 11.160 |
| Product length mm | 283.464 |
| Product width in | 18.770 |
| Product width mm | 476.758 |
| Series | DBB |
| Size | 15 |
| Static torque lb-in | 57000 |
| Sub brand | Airflex |