BRAKE-AIR, 120DBB
146299E
Tools146299E Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.370 |
| Product height mm | 314.198 |
| Product length in | 7.260 |
| Product length mm | 184.404 |
| Product width in | 12.370 |
| Product width mm | 314.198 |
| Series | DBB |
| Sub brand | Airflex |