Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 1 | 1 |
| Maximum speed RPM | 1850 | |
| Product height in | 29.015 | |
| Product height mm | 736.981 | |
| Product length in | 29.015 | |
| Product length mm | 736.981 | |
| Product width in | 9.370 | |
| Product width mm | 237.998 | |
| Series | DBB | DBB |
| Size | 20 | 20 |
| Sub brand | AIRFLEX | Airflex |
