BRAKE-AIR, 220DBB
146300A
Tools146300A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.250 |
| Product height mm | 590.550 |
| Product length in | 23.250 |
| Product length mm | 590.550 |
| Product width in | 11.540 |
| Product width mm | 293.116 |
| Series | DBB |
| Sub brand | Airflex |