BRAKE-AIR, 220DBB
146300EG
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 24.013 |
| Product height mm | | 609.930 |
| Product length in | | 24.013 |
| Product length mm | | 609.930 |
| Product width in | | 11.540 |
| Product width mm | | 293.116 |
| SERIES | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |