Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 2 |
| Maximum speed RPM | 1850 |
| Product height in | 24.013 |
| Product height mm | 609.930 |
| Product length in | 24.013 |
| Product length mm | 609.930 |
| Product width in | 11.540 |
| Product width mm | 293.116 |
| Series | DBB |
| Size | 20 |
| Sub brand | Airflex |