Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 1 | 1 |
| Maximum speed RPM | 1400 | |
| Product height in | 30.630 | |
| Product height mm | 778.002 | |
| Product length in | 30.630 | |
| Product length mm | 778.002 | |
| Product width in | 10.570 | |
| Product width mm | 268.478 | |
| Series | DBB | DBB |
| Size | 25 | 25 |
| Sub brand | AIRFLEX | Airflex |
