BRAKE-AIR, 220DBBS
146322EB
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 28.248 |
| Product height mm | | 717.499 |
| Product length in | | 28.248 |
| Product length mm | | 717.499 |
| Product width in | | 13.480 |
| Product width mm | | 342.392 |
| SERIES | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |