BRAKE-AIR, 220DBBS
146322EV
Tools146322EV Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 28.250 |
| Product height mm | 717.550 |
| Product length in | 28.250 |
| Product length mm | 717.550 |
| Product width in | 13.480 |
| Product width mm | 342.392 |
| Series | DBBS |
| Sub brand | Airflex |