Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 2 | 2 |
| Inertia kg-sq m | 2.7 | |
| Inertia lb-sq ft | 65.0 | |
| Maximum speed RPM | 2200 | |
| Product height in | 24.013 | |
| Product height mm | 609.930 | |
| Product length in | 24.013 | |
| Product length mm | 609.930 | |
| Product width in | 13.480 | |
| Product width mm | 342.392 | |
| SERIES | DBBS | DBBS |
| Size | 20 | 20 |
| Static torque lb-in | 172500 | |
| Static torque Nm | 16935 | |
| Sub brand | AIRFLEX | Airflex |
