Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 2 | 2 |
| Inertia kg-sq m | 2.7 | |
| Inertia lb-sq ft | 65.0 | |
| Maximum speed RPM | 2200 | |
| Product height in | 23.252 | |
| Product height mm | 590.601 | |
| Product length in | 23.252 | |
| Product length mm | 590.601 | |
| Product width in | 13.580 | |
| Product width mm | 344.932 | |
| SERIES | DBBS | DBBS |
| Size | 20 | 20 |
| Static torque lb-in | 172500 | |
| Static torque Nm | 15592 | |
| Sub brand | AIRFLEX | Airflex |
