BRAKE-AIR, 120DBBS
146323AM
Tools146323AM Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.380 |
| Product height mm | 746.252 |
| Product length in | 29.380 |
| Product length mm | 746.252 |
| Product width in | 15.110 |
| Product width mm | 383.794 |
| Series | DBBS |
| Sub brand | Airflex |