BRAKE-AIR, 120DBBS
146323BL
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 23.998 |
| Product height mm | | 609.549 |
| Product length in | | 23.998 |
| Product length mm | | 609.549 |
| Product width in | | 13.680 |
| Product width mm | | 347.472 |
| SERIES | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |