BRAKE-AIR, 120DBBS
146323DP
Tools146323DP Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.250 |
| Product height mm | 590.550 |
| Product length in | 23.250 |
| Product length mm | 590.550 |
| Product width in | 10.300 |
| Product width mm | 261.620 |
| Series | DBBS |
| Sub brand | Airflex |