BRAKE-AIR, 120DBBS
146323EH
Tools146323EH Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.013 |
| Product height mm | 609.930 |
| Product length in | 24.013 |
| Product length mm | 609.930 |
| Product width in | 13.680 |
| Product width mm | 347.472 |
| Series | DBBS |
| Sub brand | Airflex |