Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 1 | 1 |
| Maximum speed RPM | 2200 | |
| Product height in | 28.248 | |
| Product height mm | 717.499 | |
| Product length in | 28.248 | |
| Product length mm | 717.499 | |
| Product width in | 14.110 | |
| Product width mm | 358.394 | |
| Series | DBBS | DBBS |
| Size | 20 | 20 |
| Sub brand | AIRFLEX | Airflex |
