BRAKE-AIR, 120DBBS
146323FN
Tools146323FN Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.250 |
| Product height mm | 590.550 |
| Product length in | 23.250 |
| Product length mm | 590.550 |
| Product width in | 19.250 |
| Product width mm | 488.950 |
| Series | DBBS |
| Sub brand | Airflex |