Danfoss  Air cooled disc clutches and brakes 120DBBS (RIGHT)

BRAKE-AIR, 120DBBS

146323FV


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring set
Disc quantity11
Inertia kg-sq m1.4
Inertia lb-sq ft33.0
Maximum speed RPM2200
Product height in24.013
Product height mm609.930
Product length in24.013
Product length mm609.930
Product width in10.410
Product width mm264.414
SeriesDBBSDBBS
Size2020
Static torque lb-in92000
Static torque Nm9032
Sub brandAIRFLEXAirflex