Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Inertia kg-sq m | 1.40 |
| Inertia lb-sq ft | 33.0 |
| Maximum speed RPM | 2200 |
| Product height in | 23.988 |
| Product height mm | 609.295 |
| Product length in | 23.988 |
| Product length mm | 609.295 |
| Product width in | 13.520 |
| Product width mm | 343.408 |
| Series | DBBS |
| Size | 20 |
| Static torque lb-in | 92000 |
| Static torque Nm | 9032 |
| Sub brand | Airflex |
