BRAKE-AIR, 225DBB
146327D
Tools146327D Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.625 |
| Product height mm | 777.875 |
| Product length in | 30.625 |
| Product length mm | 777.875 |
| Product width in | 12.880 |
| Product width mm | 327.152 |
| Series | DBB |
| Sub brand | Airflex |