BRAKE-AIR, 225DBB
146327E
Tools146327E Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.630 |
| Product height mm | 778.002 |
| Product length in | 30.630 |
| Product length mm | 778.002 |
| Product width in | 14.380 |
| Product width mm | 365.252 |
| Series | DBB |
| Sub brand | Airflex |