Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 2 | 2 |
| Inertia kg-sq m | 46.1 | |
| Inertia lb-sq ft | 1094.0 | |
| Maximum speed RPM | 950 | |
| Product height in | 44.750 | |
| Product height mm | 1136.650 | |
| Product length in | 44.750 | |
| Product length mm | 1136.650 | |
| Product width in | 18.970 | |
| Product width mm | 481.838 | |
| Series | DBBS | DBBS |
| Size | 38 | 38 |
| Static torque lb-in | 1610000 | |
| Static torque Nm | 158178 | |
| Sub brand | AIRFLEX | Airflex |
