BRAKE-AIR, 225DBBS
146330A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 30.625 |
| Product height mm | | 777.875 |
| Product length in | | 30.625 |
| Product length mm | | 777.875 |
| Product width in | | 14.730 |
| Product width mm | | 374.142 |
| SERIES | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |