Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 2 |
| Maximum speed RPM | 1700 |
| Product height in | 32.598 |
| Product height mm | 827.989 |
| Product length in | 32.598 |
| Product length mm | 827.989 |
| Product width in | 19.040 |
| Product width mm | 483.616 |
| Series | DBBS |
| Size | 25 |
| Sub brand | Airflex |