Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 2 |
| Inertia kg-sq m | 7.50 |
| Inertia lb-sq ft | 178.0 |
| Maximum speed RPM | 1700 |
| Product height in | 32.430 |
| Product height mm | 823.722 |
| Product length in | 32.430 |
| Product length mm | 823.722 |
| Product width in | 15.050 |
| Product width mm | 382.27 |
| Series | DBBS |
| Size | 25 |
| Static torque lb-in | 310500 |
| Static torque Nm | 35082 |
| Sub brand | Airflex |
