Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 12.125 |
| Product height mm | | 307.975 |
| Product length in | | 12.125 |
| Product length mm | | 307.975 |
| Product width in | | 6.060 |
| Product width mm | | 153.924 |
| SERIES | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |