Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Maximum speed RPM | 3000 |
| Product height in | 12.125 |
| Product height mm | 307.975 |
| Product length in | 12.125 |
| Product length mm | 307.975 |
| Product width in | 6.060 |
| Product width mm | 153.924 |
| Series | DBB |
| Size | 9 |
| Static torque lb-in | 818 |
| Sub brand | Airflex |
