BRAKE-AIR, 109DBB
146333D
Tools146333D Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.250 |
| Product height mm | 590.550 |
| Product length in | 10.870 |
| Product length mm | 276.098 |
| Product width in | 23.250 |
| Product width mm | 590.550 |
| Series | DBB |
| Sub brand | Airflex |