Danfoss Air cooled disc clutches and brakes 125DBB (RIGHT)

109DBB 01L2A 006A0 A0A1 A0A0

146333DL


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring set
Disc quantity11
Maximum speed RPM3000
Product height in12.125
Product height mm307.975
Product length in12.125
Product length mm307.975
Product width in6.060
Product width mm153.924
SERIESDBBDBB
Size99
Sub brandAIRFLEXAirflex