Danfoss Air cooled disc clutches and brakes 125DBB (RIGHT)

BRAKE-AIR, 109DBB

146333E


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in12.125
Product height mm307.975
Product length in12.125
Product length mm307.975
Product width in6.060
Product width mm153.924
SERIESDBBDBB
Sub brandAIRFLEXAirflex