Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 2 | 2 |
| Inertia lb-sq ft | 1.0 | |
| Maximum speed RPM | 3000 | |
| Product height in | 12.120 | |
| Product height mm | 307.848 | |
| Product length in | 12.120 | |
| Product length mm | 307.848 | |
| Product width in | 8.700 | |
| Product width mm | 220.98 | |
| Series | DBB | DBB |
| Size | 9 | 9 |
| Static torque lb-in | 14000 | |
| Sub brand | AIRFLEX | Airflex |
