BRAKE-AIR, 209DBB
146334D
Tools146334D Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.125 |
| Product height mm | 307.975 |
| Product length in | 12.125 |
| Product length mm | 307.975 |
| Product width in | 7.530 |
| Product width mm | 191.262 |
| Series | DBB |
| Sub brand | Airflex |